PWS201L1J22
Part of the PWS20P-L Series
Sales Channel: Wholesale
Ordering Code: 7101239
UPC: 737733056201
Lead Free: YES
2 IN Duplex Progressive Water Softener System with Peak Flow Rate Up to 119 GPM per Tank, 600K Grain Capacity
This 600,000 grain capacity Pure Water duplex progressive water softening system is a high efficient conventional cation exchange type water softener featuring the Watts LOCKSMITH(TM) control valve. It is designed for the point of use or point of entry applications where higher flow rates are required. The system has a 36 inch diameter mineral tank, contains 20 cubic feet of high capacity ion exchange resin per tank, and has a peak flow rate up to 119 gallons per minute, per tank. It has a 2 inch FNPT inlet and outlet and a 1 1/2 inch MNPT drain connection. This unit exchanges scale forming calcium and magnesium ions with non-scale forming sodium ions to create soft water for a variety of applications. This high quality system comes with a mineral tank, resin, and control valve that are NSF and ANSI certified. The durable brass control valve is highly configurable and easy to maintain operated by an electronic controller that stores key operational history that can be accessed by the user. The system is metered demand initiated so regeneration only occurs when necessary which saves time, water, and salt.
Features
- Watts LOCKSMITH exclusive controller with a visual color screen for at-a-glance status offers advanced programmable features
- Low salt alarm, display alerts user when salt needs to be replenished
- Service contact screen, system alerts user when maintenance is required and provides service provider contact information
- 2-12V relay outputs for increased configurability and ability to energize external equipment
- Durable brass body control valve
- Corrosion resistant fiberglass mineral tank
Specifications | |
---|---|
Additional Contaminants Removed | Does Not Apply to Product |
Backwash Flow Rate-GPM | 35.00 |
Brand | Watts |
Brine Tank Color | Black |
Brine Tank Size | 39 IN x 48 IN |
By-Pass Type | No By-Pass |
CAProp65-CancerRiskSubstance | Lead |
CAProp65-DevelopRiskSubstance | Lead |
CAProp65-InScope | Yes |
Control Valve Location | Top Mount |
Control Valve Style | Digital |
Control Valve Type | Metered |
EAN | 737733056201 |
Electrical Requirements | 120 V |
Fourth Media Type | Does Not Apply To Product |
Fourth Media Volume | Does Not Apply To Product |
Inlet Connection Size | 2 IN |
Inlet Connection Thread Type | FPT |
Inlet Connection Type | Female Threaded |
Lead Free | YES |
Maximum Softening Capacity-30K Grains/Cubic Ft | 600.00 |
Mineral Tank Size | 36 IN x 72 IN |
Outlet Connection Size | 2 IN |
Outlet Connection Thread Type | NPT |
Outlet Connection Type | Male Threaded |
Part Number | 7101239 |
Pounds Salt Per Regen-Maximum | 300.00 |
Pounds Salt Per Regen-Minimum | 120.00 |
Resin (cubic feet) | 20.00 |
Salt Fill-Pounds | 2200.00 |
Secondary Media Type | Does Not Apply To Product |
Secondary Media Volume | Does Not Apply To Product |
Series | PWS20P-L |
Service Flow Rate-GPM-15PSI Drop | 186.00 |
Service Flow Rate-GPM-25PSI Drop | 238.00 |
Softener Application | Commercial |
Softener Type | Duplex |
Softening Capacity-Minimum-20KGrPerFT3 | 400.00 |
Tank Color | Almond |
Tank Type | Fiberglass |
Third Media Type | Does Not Apply To Product |
Third Media Volume | Does Not Apply To Product |
Valve Body Material | Brass |