PWS201L1F21
Part of the PWS20T-L Series
Sales Channel: Wholesale
Ordering Code: 7101230
UPC: 737733056119
Lead Free: YES
2 IN Hardness Removal Duplex Twin Alternating Water Softening System, 18 IN Mineral Tank, 150K Grain Capacity
This 150,000 grain capacity Pure Water duplex alternating water softening system is a high efficient conventional cation exchange type water softener featuring the Watts LOCKSMITH(TM) control valve. It is designed for the point of use or point of entry applications where softened water is required around the clock. The system has a 18 inch diameter mineral tank, contains 5 cubic feet of high capacity ion exchange resin per tank, and has a peak flow rate of up to 69 gallons per minute. It has a 2 IN FNPT inlet and outlet and a 1 IN MNPT drain connection. This unit exchanges scale forming calcium and magnesium ions with non-scale forming sodium ions to create soft water for a variety of applications. This high quality system comes with a mineral tank, resin, and control valve that are NSF and ANSI certified. The durable brass control valve is highly configurable and easy to maintain operated by an electronic controller that stores key operational history that can be accessed by the user. The system is metered demand initiated so regeneration only occurs when necessary which saves time, water, and salt.
Features
- Watts LOCKSMITH exclusive controller with a visual color screen for at-a-glance status offers advanced programmable features
- Low salt alarm, display alerts user when salt needs to be replenished
- Service contact screen, system alerts user when maintenance is required and provides service provider contact information
- 2-12V relay outputs for increased configurability and ability to energize external equipment
- Durable brass body control valve
- Corrosion resistant fiberglass mineral tank
Specifications | |
---|---|
Additional Contaminants Removed | Does Not Apply to Product |
Backwash Flow Rate-GPM | 10.00 |
Brand | Watts |
Brine Tank Color | Black |
Brine Tank Size | 24 IN x 41 IN |
By-Pass Type | No By-Pass |
CAProp65-CancerRiskSubstance | Lead |
CAProp65-DevelopRiskSubstance | Lead |
CAProp65-InScope | Yes |
Control Valve Location | Top Mount |
Control Valve Style | Digital |
Control Valve Type | Metered |
EAN | 737733056119 |
Electrical Requirements | 120 V |
Fourth Media Type | Does Not Apply To Product |
Fourth Media Volume | Does Not Apply To Product |
Inlet Connection Size | 2 IN |
Inlet Connection Thread Type | FPT |
Inlet Connection Type | Female Threaded |
Lead Free | YES |
Maximum Softening Capacity-30K Grains/Cubic Ft | 150.00 |
Mineral Tank Size | 18 IN x 65 IN |
Outlet Connection Size | 2 IN |
Outlet Connection Thread Type | NPT |
Outlet Connection Type | Male Threaded |
Part Number | 7101230 |
Pounds Salt Per Regen-Maximum | 75.00 |
Pounds Salt Per Regen-Minimum | 30.00 |
Resin (cubic feet) | 5.00 |
Salt Fill-Pounds | 600.00 |
Secondary Media Type | Does Not Apply To Product |
Secondary Media Volume | Does Not Apply To Product |
Series | PWS20T-L |
Service Flow Rate-GPM-15PSI Drop | 53.00 |
Service Flow Rate-GPM-25PSI Drop | 69.00 |
Softener Application | Commercial |
Softener Type | Twin Alternating |
Softening Capacity-Minimum-20KGrPerFT3 | 100.00 |
Tank Color | Almond |
Tank Type | Fiberglass |
Third Media Type | Does Not Apply To Product |
Third Media Volume | Does Not Apply To Product |
Valve Body Material | Brass |