PWSCAB45K
Part of the PWSCAB Series
Sales Channel: Wholesale
Ordering Code: 7101109
UPC: 098268549690
Lead Free: YES
45K Cabinet Water Softener
This 45k cabinet water softener, model PWSCAB45K, is designed for residential use applications. Its top sliding cover opens to a large, tapered chute for ease of adding salt to the system without removing the cover. This new design offers a unique flip up access window that allows you to program the valve without removing the cover. The state-of-the-art computer programming increases efficiency and saves salt and water. The PWSCAB series control valve is manufactured from high-tech materials, engineered and tested to perform in the most demanding environments for a highly reliable valve platform. The exchange media is a high-capacity cations polystyrene resin that combines high operating capacity with excellent chemical and physical stability for long dependable life. This high-quality water softener cabinet is manufactured from rugged high-density polyethylene (HDPE) for years of dependable service, even in the toughest environments. The top trim is injection molded of pre-colored ABS material. The space-saving low-profile design is ergonomically engineered for easy salt fill and generous storage capacity of 208 pounds of salt storage.
Features
- Complete whole house water treatment reduces sediment and trace amounts of iron in addition to water softening
- One of the most reliable valve platforms in the industry
- Unique flip up access window that allows you to program the valve without removing the cover
- Manufactured from rugged high-density polyethylene (HDPE) for years of dependable service
Specifications | |
---|---|
Additional Contaminants Removed | Does Not Apply to Product |
Backwash Flow Rate-GPM | 2.70 |
Brand | Watts |
Brine Tank Color | Grey |
Brine Tank Size | Cabinet |
By-Pass Type | Plastic - Plastic Connection |
CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
CAProp65-InScope | Yes |
Control Valve Location | Top Mount |
Control Valve Style | Digital |
Control Valve Type | Metered |
EAN | 098268549690 |
Electrical Requirements | 120v/60Hz |
Fourth Media Type | Does Not Apply |
Fourth Media Volume | Does Not Apply |
Inlet Connection Size | 1 IN |
Inlet Connection Thread Type | MPT |
Inlet Connection Type | Male Threaded |
Lead Free | YES |
Maximum Softening Capacity-30K Grains/Cubic Ft | 45000.00 |
Mineral Tank Size | 12 IN x 35 IN |
Outlet Connection Size | 1 IN |
Outlet Connection Thread Type | MPT |
Outlet Connection Type | Male Threaded |
Part Number | 7101109 |
Pounds Salt Per Regen-Maximum | 22.50 |
Pounds Salt Per Regen-Minimum | 9.00 |
Resin (cubic feet) | 1.50 |
Salt Fill-Pounds | 208.00 |
Secondary Media Type | Does Not Apply To Product |
Secondary Media Volume | Does Not Apply To Product |
Series | PWSCAB |
Service Flow Rate-GPM-15PSI Drop | 14.00 |
Service Flow Rate-GPM-25PSI Drop | 21.00 |
Softener Application | Residential |
Softener Type | Cabinet |
Softening Capacity-Minimum-20KGrPerFT3 | 30000.00 |
Tank Color | Black |
Tank Type | Fiberglass |
Third Media Type | Does Not Apply To Product |
Third Media Volume | Does Not Apply To Product |
Valve Body Material | Noryl |