PWSHW15K
Discontinued
Part of the Series
Ordering Code: 7100577
UPC: 098268021721
Lead Free: YES
15,000 K Hot Water Water POU Softener
This PWSHW series POU 15k hot water water softener system has salt storage capacity of 40 pounds and requires a minimum of 15 pounds for operation. It offers a 3.75 gallons per minute flow rate with a 1.2 gallons per minute backwash flow rate. The unit features a 1 inch inlet and outlet connection port with a 1/2 inch NPT drain line connection. It requires a 120v/60hz electrical connection. The minimum floor space required is 24 inches by 25 inches and the unit weighs approximately 55 pounds.
Features
- 40 pound salt storage capacity
- 15,000 grain capacity
- 1 inch connections and 1/2 inch drain
- Compact design
| Specifications | |
|---|---|
| Additional Contaminants Removed | Does Not Apply to Product |
| Backwash Flow Rate-GPM | 1.20 |
| Brand | Watts |
| Brine Tank Color | Blue |
| Brine Tank Size | 10 IN x 16 IN |
| By-Pass Type | Stainless Steel Connection |
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| Control Valve Location | Top Mount |
| Control Valve Style | Electro-Mechanical |
| Control Valve Type | Time Clock |
| EAN | 098268021721 |
| Electrical Requirements | 120v/60hz |
| Fourth Media Type | Does Not Apply To Product |
| Fourth Media Volume | Does Not Apply To Product |
| Inlet Connection Size | 1 IN |
| Inlet Connection Thread Type | FPT |
| Inlet Connection Type | Female Threaded |
| Lead Free | YES |
| Maximum Softening Capacity-30K Grains/Cubic Ft | 15000.00 |
| Mineral Tank Size | 10 IN x 19 IN |
| Outlet Connection Size | 1 IN |
| Outlet Connection Thread Type | FPT |
| Outlet Connection Type | Female Threaded |
| Part Number | 7100577 |
| Pounds Salt Per Regen-Maximum | 15.00 |
| Pounds Salt Per Regen-Minimum | 6.00 |
| Resin (cubic feet) | 0.50 |
| Salt Fill-Pounds | 40.00 |
| Secondary Media Type | Does Not Apply To Product |
| Secondary Media Volume | Does Not Apply To Product |
| Series | PWSHW |
| Service Flow Rate-GPM-15PSI Drop | 3.75 |
| Service Flow Rate-GPM-25PSI Drop | 3.75 |
| Softener Application | Commercial |
| Softener Type | Simplex |
| Softening Capacity-Minimum-20KGrPerFT3 | 10000.00 |
| Tank Color | Almond |
| Tank Type | Fiberglass |
| Third Media Type | Does Not Apply To Product |
| Third Media Volume | Does Not Apply To Product |
| Valve Body Material | Brass |