PWSHW30K
Discontinued
Part of the Series
Ordering Code: 7100490
UPC: 098268784138
Lead Free: Not In Scope
30,000 K Hot Water Water POU Softener
This PWSHW series POU 30k hot water water softener system has salt storage capacity of 300 pounds and requires a minimum of 15 pounds for operation. It offers a 8.8 gallons per minute flow rate with a 2.0 gallons per minute backwash flow rate. The unit features a 1 inch inlet and outlet connection port with a 1/2 inch NPT drain line connection. It requires a 120v/60hz electrical connection. The minimum floor space required is 31 inches by 19 inches and the unit weighs approximately 112 pounds.
Features
- User Friendly 4650 hot water control valve
- Non-corrosive chemical resistant vinylester constructed fiberglass tank
- Brine tanks with safety floats and grid plate on 30K model
- Includes stainless steel by-pass valve
| Specifications | |
|---|---|
| Additional Contaminants Removed | Does Not Apply to Product |
| Backwash Flow Rate-GPM | 2.00 |
| Brand | Watts |
| Brine Tank Color | Black |
| Brine Tank Size | 18 IN x 40IN |
| By-Pass Type | Stainless Steel Connection |
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| Control Valve Location | Top Mount |
| Control Valve Style | Electro-Mechanical |
| Control Valve Type | Time Clock |
| EAN | 098268784138 |
| Electrical Requirements | 120 v 60hZ |
| Fourth Media Type | Does not apply |
| Fourth Media Volume | Does not apply |
| Inlet Connection Size | 1 IN |
| Inlet Connection Thread Type | FPT |
| Inlet Connection Type | Female Threaded |
| Lead Free | Not In Scope |
| Maximum Softening Capacity-30K Grains/Cubic Ft | 30000.00 |
| Mineral Tank Size | 9 IN x 48 IN |
| Outlet Connection Size | 1 IN |
| Outlet Connection Thread Type | FPT |
| Outlet Connection Type | Female Threaded |
| Part Number | 7100490 |
| Pounds Salt Per Regen-Maximum | 15.00 |
| Pounds Salt Per Regen-Minimum | 6.00 |
| Resin (cubic feet) | 1.00 |
| Salt Fill-Pounds | 300.00 |
| Secondary Media Type | Does not apply |
| Secondary Media Volume | Does not apply |
| Series | PWSHW |
| Service Flow Rate-GPM-15PSI Drop | 8.80 |
| Service Flow Rate-GPM-25PSI Drop | 11.00 |
| Softener Application | Commercial |
| Softener Type | Simplex |
| Softening Capacity-Minimum-20KGrPerFT3 | 20000.00 |
| Tank Color | Almond |
| Tank Type | Fiberglass |
| Third Media Type | Does not apply |
| Third Media Volume | Does not apply |
| Valve Body Material | Brass |