PWSRL
Pure Water LOCKSMITH® Water Softener Systems with 30K-90K Grain Capacity
Sales Channel: Wholesale
PWSRL
Pure Water LOCKSMITH® Water Softener Systems with 30K-90K Grain Capacity
Sales Channel: Wholesale
Features
- Available capacities from 30K to 90K grains
- Watts LOCKSMITH® control valve with advanced electronic programming
- Improved efficiency reduces salt and water usage
- High‑capacity cation polystyrene resin for long‑lasting softening performance
- Non‑corrosive fiberglass resin tank with thermoplastic inner liner
- Combination brine and salt storage tank made of high‑density polyethylene
- 100% polymer water‑contact components resist corrosion
- Designed for residential and light industrial applications
Watts Pure Water LOCKSMITH® PWSRL Series water softener systems are designed for residential and light commercial applications, providing reliable, high‑capacity water softening performance. Available in multiple capacities ranging from 30K to 90K grains, these systems use a high‑capacity cation polystyrene resin that delivers excellent operating efficiency along with long‑term chemical and physical stability.
Each system features the Watts LOCKSMITH control valve with state‑of‑the‑art electronic programming that improves efficiency while reducing salt and water consumption. The PWSR Series includes a non‑corrosive fiberglass resin tank with a thermoplastic inner liner and a durable, high‑density polyethylene brine tank that serves as both a brine and salt storage vessel. All water‑contact surfaces are made from 100% polymer components to resist corrosion and ensure dependable operation in demanding environments.
To learn more visit: Pure Water LOCKSMITH
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PWSRL