PWSRL125
Pure Water LOCKSMITH® Simplex Water Softeners, Flow Rates up to 25 GPM, Pipe Size 1 1/4 IN
Sales Channel: Wholesale
PWSRL125
Pure Water LOCKSMITH® Simplex Water Softeners, Flow Rates up to 25 GPM, Pipe Size 1 1/4 IN
Sales Channel: Wholesale
Features
- Simplex, conventional cation exchange water softener design
- Designed for residential point‑of‑entry applications
- Watts LOCKSMITH® control valve with advanced electronic programming
- Exchanges calcium and magnesium ions to prevent scale formation
- Available with 1-4 cubic feet of high‑capacity ion exchange resin
- Peak flow rates up to 25 GPM, depending on configuration
- Metered demand‑initiated regeneration saves water, salt, and time
- Electronic controller stores key operational history
Watts Pure Water LOCKSMITH® PWSL125 Series simplex water softening systems are high‑efficiency, conventional cation exchange water softeners designed for residential point‑of‑entry applications where softened water is required. Available in multiple configurations with mineral tank diameters from 9 to 16 inches, resin volumes from 1 to 4 cubic feet, and peak flow rates up to 25 GPM, the series exchanges scale‑forming calcium and magnesium ions with non‑scale‑forming sodium ions to produce consistently soft water.
Each system features the Watts LOCKSMITH corrosion‑resistant control valve with electronic, metered demand‑initiated operation that stores key operational history and regenerates only when necessary, helping reduce salt, water, and operating costs. Dependable performance, durability, and suitability for a wide range of residential and light commercial water softening applications.
To learn more visit: Pure Water LOCKSMITH
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PWSRL125