PWSRTA45K
Part of the PWSRTA Series
Sales Channel: Wholesale
Ordering Code: 7100684
UPC: 098268136258
Lead Free: YES
45,000 Pwsrta Twin Alternating Water Softener System
This 45k twin alternating water softener unit, model PWSRTA45K, is designed for residential and light industrial use applications. It features our PWSRTA control valve that offers twin-alternating meter initiated operation, resulting in 24/7 soft water capability. This unit uses components that are NSF 61 listed. The state-of-the-art computer programming increases efficiency and saves salt and water. The PWSRTA control valve is manufactured from high-tech materials and has been engineered and tested to perform in the most demanding environments. The exchange media is a high capacity cations polystyrene resin that combines high operating capacity with excellent chemical and physical stability for long dependable life. The resin tank features a non-corrosive fiberglass tank with a thermoplastic inner liner. The high-density polyethylene brine tank is a combination brine maker and salt storage vessel.
Features
- Complete whole house water treatment reduces sediment and iron in addition to water softening
- One of the most reliable valve platforms in the industry
- Exchange media is a high capacity cations polystyrene resin that combines high operating capacity with excellent chemical and physical stability for long dependable life
- Resin tank features a non-corrosive fiberglass tank with a thermoplastic inner liner, brine tank is a combination brine maker and salt storage vessel and is made of tough, corrosion free, high-density polyethylene
Specifications | |
---|---|
Additional Contaminants Removed | Does Not Apply to Product |
Backwash Flow Rate-GPM | 2.70 |
Brand | Watts |
Brine Tank Color | Black |
Brine Tank Size | 18 IN x 40 IN |
Buy American Act Compliant | NO |
By-Pass Type | Plastic - Plastic Connection |
CAProp65-DevelopRiskSubstance | n-Hexane |
CAProp65-InScope | Yes |
Control Valve Location | Top Mount |
Control Valve Style | Digital |
Control Valve Type | Metered |
EAN | 098268136258 |
Electrical Requirements | 110v |
Fourth Media Type | Does Not Apply To Product |
Fourth Media Volume | Does Not Apply To Product |
Inlet Connection Size | 1 IN |
Inlet Connection Thread Type | NPT |
Inlet Connection Type | Male Threaded |
Lead Free | YES |
Maximum Softening Capacity-30K Grains/Cubic Ft | 45000.00 |
Mineral Tank Size | 10 IN x 54 IN |
Outlet Connection Size | 1 IN |
Outlet Connection Thread Type | NPT |
Outlet Connection Type | Male Threaded |
Part Number | 7100684 |
Pounds Salt Per Regen-Maximum | 15.00 |
Pounds Salt Per Regen-Minimum | 6.00 |
Resin (cubic feet) | 3.00 |
Salt Fill-Pounds | 400.00 |
Secondary Media Type | Does Not Apply To Product |
Secondary Media Volume | Does Not Apply To Product |
Series | PWSRTA |
Service Flow Rate-GPM-15PSI Drop | 14.00 |
Service Flow Rate-GPM-25PSI Drop | 14.00 |
Softener Application | Residential |
Softener Type | Twin Alternating |
Softening Capacity-Minimum-20KGrPerFT3 | 30000.00 |
Tank Color | Black |
Tank Type | Fiberglass |
Third Media Type | Does Not Apply To Product |
Third Media Volume | Does Not Apply To Product |
Valve Body Material | Noryl |