M3013-W100SM
Discontinued
Part of the W100 Series
Sales Channel: Dealer
Ordering Code: 68105322
UPC: 098268311907
Dual Vortech Tank Water Softener with W100 Control Valve
This Watts water softener is a complete system using a W100 high flow, metered valve. The dual Vortech(R) mineral tanks do not require any gravel. The W100 metered valve gives you greater efficiency and reduced salt usage, because regeneration of the softener resin is based on water consumption. Push button settings provide ease of use.
Features
- Float valve to prevent brine overflow
- By-pass valve
- Vortech(R) mineral tank, no gravel needed
- W100 high flow, metered valve
| Specifications | |
|---|---|
| Additional Contaminants Removed | Does Not Apply to Product |
| Backwash Flow Rate-GPM | 2.70 |
| Brand | Watts |
| Brine Tank Color | Black |
| Brine Tank Size | 18 IN x 36 IN |
| Buy American Act Compliant | NO |
| By-Pass Type | Plastic - Plastic Connection |
| CAProp65-InScope | No |
| Control Valve Location | Top Mount |
| Control Valve Style | Digital |
| Control Valve Type | Metered |
| EAN | 098268311907 |
| Electrical Requirements | 115v |
| Fourth Media Type | Does Not Apply To Product |
| Fourth Media Volume | Does Not Apply To Product |
| Inlet Connection Size | 1 IN |
| Inlet Connection Thread Type | NPT |
| Inlet Connection Type | Male Threaded |
| Maximum Softening Capacity-30K Grains/Cubic Ft | 45000.00 |
| Mineral Tank Size | 10 x 54 |
| Outlet Connection Size | 1 IN |
| Outlet Connection Thread Type | NPT |
| Outlet Connection Type | Male Threaded |
| Part Number | 68105322 |
| Pounds Salt Per Regen-Maximum | 15.00 |
| Pounds Salt Per Regen-Minimum | 6.00 |
| Resin (cubic feet) | 1.50 |
| Salt Fill-Pounds | 350.00 |
| Secondary Media Type | Does Not Apply To Product |
| Secondary Media Volume | Does Not Apply To Product |
| Series | W100 |
| Service Flow Rate-GPM-15PSI Drop | 9.00 |
| Service Flow Rate-GPM-25PSI Drop | 12.00 |
| Softener Application | Residential |
| Softener Type | Simplex |
| Softening Capacity-Minimum-20KGrPerFT3 | 30000.00 |
| Tank Color | Black |
| Tank Type | Fiberglass |
| Third Media Type | Does Not Apply To Product |
| Third Media Volume | Does Not Apply To Product |
| Valve Body Material | Noryl |