PWUVBAL
Discontinued
UV Replacement Ballasts
Sales Channel: Wholesale
PWUVBAL
Discontinued
UV Replacement Ballasts
Sales Channel: Wholesale
Features
- Provides audible and visual alarms when lamp needs replacement
- Available in 110V and 220V
- For 2-gpm and 6- to 12-gpm UV disinfection systems
- High quality replacement ballast
Series PWUVBAL UV Replacement Ballasts function as the power source and control center for the ultraviolet lamp in a UV water disinfection system. They are a critical part of a disinfection system designed to inactivate harmful organisms in water without using toxic chemicals. They are durable and well constructed, yet economically priced.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PWUVBAL