PWUVQS12
Part of the PWUVQS Series
Sales Channel: Wholesale
Ordering Code: 7100172
UPC: 098268562156
Lead Free: YES
12 GPM Replacement Ultraviolet Quartz Sleeve
This replacement ultraviolet quartz sleeve is for the 12 gallons per minute ultraviolet water filtration system. The quartz sleeve protects the bulb and maintains a proper bulb temperature. The sleeve doesn't need to be replaced unless it is broken, but must be cleaned several times a year to keep the bulb effective in delivering high water quality.
- High quality quartz sleeve
- Helps bulb maintains proper temperature
- Sleeve protects the bulb
- Easy to install sleeve
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
EAN | 098268562156 |
Lead Free | YES |
Part Number | 7100172 |
Replacement Part Type | Quartz Sleeve |
Series | PWUVQS |