PWUVQS8
Part of the PWUVQS Series
Sales Channel: Wholesale
Ordering Code: 7100171
UPC: 098268562149
Lead Free: YES
8 GPM Replacement Ultraviolet Quartz Sleeve
This replacement ultraviolet quartz sleeve is for the 8 gallons per minute ultraviolet water filtration system. The quartz sleeve protects the bulb and maintains a proper bulb temperature. The sleeve doesn't need to be replaced unless it is broken, but must be cleaned several times a year to keep the bulb effective in delivering high water quality.
Features
- High quality quartz sleeve
- Helps bulb maintains proper temperature
- Sleeve protects the bulb
- Easy to install sleeve
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
EAN | 098268562149 |
Lead Free | YES |
Part Number | 7100171 |
Replacement Part Type | Quartz Sleeve |
Series | PWUVQS |