WUV-BALLAST
SmartStream UV Replacement Controller
Sales Channel: Dealer, Wholesale, Retail|Dealer, Wholesale
WUV-BALLAST
SmartStream UV Replacement Controller
Sales Channel: Dealer, Wholesale, Retail|Dealer, Wholesale
Features
- Provides audible and visual alarms when lamp needs replacement
- Available in 120V
- For 2-gpm and 8-gpm to 12-gpm SmartStream UV disinfection systems
- High quality replacement ballast
Series WUV-BALLAST UV replacement ballasts function as the power source and control center for the ultraviolet lamp in the SmartStream® UV water disinfection system. They are a critical part of a disinfection system designed to inactivate harmful organisms in water without using toxic chemicals. They are durable and well-constructed, yet economically priced.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific WUV-BALLAST