WUVLAMP12
Part of the WUV-LAMP Series
Sales Channel: Dealer, Wholesale
Ordering Code: 68109049
UPC: 098268315318
Lead Free: YES
SmartStream UV Replacement UV Lamp for 12 GPM UV System
This SmartStream(R) UV replacement ultraviolet lamp is used with the 12 gallons per minute SmartStream ultraviolet water filtration system. This lamp is used in an ultraviolet purification source which is enclosed in a protective transparent sleeve. The lamp is mounted such that the water passing through a flow chamber is exposed to the 254 nanometer UV light rays. It is essential that the ultraviolet lamp is changed annually. This lamp is rated at 9,000 hours of continual use.
Features
- For SmartStream UV Series
- For 12 GPM UV system
- High output and high-efficiency
- 9,000 hour rated continual use
- Can also be used with Watts WUV line
- Single-end lamp base for easy replacement
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-DevelopRiskSubstance | Mercury |
CAProp65-InScope | Yes |
EAN | 098268315318 |
Lead Free | YES |
Part Number | 68109049 |
Replacement Part Type | Ultraviolet Bulb |
Series | WUV-LAMP |