WUVQS12
Part of the WUV-QS Series
Sales Channel: Dealer, Wholesale|Dealer
Ordering Code: 68109054
UPC: 098268315462
Lead Free: YES
SmartStream UV Replacement Quartz Sleeve for 12 GPM UV System
This SmartStream(R) UV replacement ultraviolet quartz sleeve is used with the 12 gallons per minute SmartStream ultraviolet water filtration system. The quartz sleeve protects the bulb and maintains a proper bulb temperature. The sleeve does not need to be replaced unless it is broken, but it will need to be cleaned several times a year in order to keep the bulb effective in delivering high water quality.
Features
- For SmartStream UV Series
- For 12 GPM UV system
- Strain relief for lamp power wire built into sleeve nut
- Sleeve should be cleaned as needed
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| Lead Free | YES |
| Part Number | 68109054 |
| Replacement Part Type | Quartz Sleeve |
| Series | WUV-QS |
| UPC | 098268315462 |