WUVQS2
Part of the WUV-QS Series
Sales Channel: Dealer, Wholesale
Ordering Code: 68109055
UPC: 098268623925
Lead Free: YES
SmartStream UV Replacement Quartz Sleeve for 2 GPM UV System
This SmartStream(R) UV replacement ultraviolet quartz sleeve is used with the 2 gallons per minute ultraviolet water filtration system. The quartz sleeve protects the bulb and maintains a proper bulb temperature. The sleeve does not need to be replaced unless it is broken, but it will need to be cleaned several times a year in order to keep the bulb effective in delivering high water quality.
Features
- For SmartStream UV Series
- For 2 GPM UV system
- Strain relief for lamp power wire built into sleeve nut
- Sleeve should be cleaned as needed
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-InScope | No |
EAN | 098268623925 |
Lead Free | YES |
Part Number | 68109055 |
Replacement Part Type | Quartz Sleeve |
Series | WUV-QS |