AC
Commercial Automatic Backwashing Carbon Filters for Chlorine, Taste and Odor Reduction (4-35 Cu. Ft.), Pipe Size: 1 1/2-3 IN
Sales Channel: Dealer
AC
Commercial Automatic Backwashing Carbon Filters for Chlorine, Taste and Odor Reduction (4-35 Cu. Ft.), Pipe Size: 1 1/2-3 IN
Sales Channel: Dealer
Features
- Durable brass bodied control valve for years of service
- Fully automatic time clock-initiated control valve
- Sophisticated digital electronic controls that store operating history that can be accessed by the user
- Fully adjustable backwash and flush cycles
- Dry contact lock out switch for remote interface is standard
- High surface area, with a minimum of 1,050 m²/g, low carbon fines, and coconut shell carbon
- Highly corrosion resistant fiberglass tanks
- Durable polypropylene lower distribution system
Series AC Commercial Activated Carbon Filter Systems with time clock demand backwashing carbon filters for chlorine reduction. They are available from 1 1/2 in. to 3 in. connection sizes, with 4 cu. ft. to 35 cu. ft. media bed volumes, and flow rates up to 129 GPM.
Models Available: N2058-285NT, N2059-285NT, N7032-285NT, N2332-315NT, N2333-315NT, N2334-315NT, N4110-39NT, N4112-39NT, N4114-39NT, N4116-39NT.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific AC