ACL
LOCKSMITH® ACL Backwashing Carbon Filters for Chlorine, Taste and Odor Reduction (2-20 Cu. Ft.), Pipe Size 1.5-2 IN
Sales Channel: Dealer
ACL
LOCKSMITH® ACL Backwashing Carbon Filters for Chlorine, Taste and Odor Reduction (2-20 Cu. Ft.), Pipe Size 1.5-2 IN
Sales Channel: Dealer
Features
- Contains granular activated carbon to neutralize chlorine and remove organic compounds from water that cause unpleasant taste and odor
- Activated carbon media is made from select grades of coconut shell charcoal for long, dependable filtration life
- Watts LOCKSMITH® exclusive electronic controller allows user-friendly programmable operation for application-specific required control
- Precision motor-driven control valve performs well under the toughest conditions
Watts LOCKSMITH®
To learn more visit: LOCKSMITH
Models available from 1.5 to 2 IN connection sizes, with 2 to 20 Cu. Ft. media bed volumes.
| Model No. | Ordering Code | Description | Pipe Size (IN) |
|---|---|---|---|
| NC12FL150 | 68110920 | 2 Cubic Foot 1 1/2 Carbon Filter with Auto Backwash | 1.5 |
| NC14FL150 | 68110921 | 3 Cubic Foot 1 1/2 Carbon Filter with Auto Backwash | 1.5 |
| NC16FL150 | 68110922 | 4 Cubic Foot 1 1/2 Carbon Filter with Auto Backwash | 1.5 |
| NC18FL150 | 68110923 | 5 Cubic Foot 1 1/2 Carbon Filter with Auto Backwash | 1.5 |
| NC21FL150 | 68110924 | 7 Cubic Foot 1 1/2 Carbon Filter with Auto Backwash | 1.5 |
| NC24FL150 | 68110925 | 10 Cubic Foot 1 1/2 Carbon Filter with Auto Backwash | 1.5 |
| NC12FL200 | 68110927 | 2 Cubic Foot 2 Carbon Filter with Auto Backwash | 2 |
| NC14FL200 | 68110928 | 3 Cubic Foot 2 Carbon Filter with Auto Backwash | 2 |
| NC16FL200 | 68110929 | 4 Cubic Foot 2 Carbon Filter with Auto Backwash | 2 |
| NC18FL200 | 68110930 | 5 Cubic Foot 2 Carbon Filter with Auto Backwash | 2 |
| NC21FL200 | 68110931 | 7 Cubic Foot 2 Carbon Filter with Auto Backwash | 2 |
| NC24FL200 | 68110932 | 10 Cubic Foot 2 Carbon Filter with Auto Backwash | 2 |
| NC30FL200 | 68110933 | 15 Cubic Foot 2 Carbon Filter with Auto Backwash | 2 |
| NC36FL200 | 68110934 | 20 Cubic Foot 2 Carbon Filter with Auto Backwash | 2 |
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Video - Watts LOCKSMITH - Connecting to Chemical Feed Pump
Connecting a Watts Locksmith Valve to a Chemical Feed Pump - Video
Runtime : Watch Now
Video - Watts LOCKSMITH - Setting Up Progressive Flow Softener
Setting Up a Progressive Flow Softener with Watts Locksmith Valve - Video
Runtime : Watch Now
Video - Watts LOCKSMITH - Setting Up Twin Alternating Softener System
Setting Up a Watts Locksmith Valve as a Twin Alternating Softener System - Video
Runtime : Watch Now
Video - Watts LOCKSMITH - Setting Up Separate Source Backwash Function
Setting Up a Watts Locksmith Valve with Separate Source Backwash Function - Video
Runtime : Watch Now
Video - Watts LOCKSMITH - Setting Up No Hard Water Bypass Valve
Setting Up a Watts Locksmith Valve with no hard water bypass valve - Video
Runtime : Watch Now
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific ACL