ACL-125
LOCKSMITH™ ACL‑125 Activated Carbon Filtration Systems, Flow Rates up to 11.1 GPM, Pipe Size 1 1/4 IN
Sales Channel: Dealer
ACL-125
LOCKSMITH™ ACL‑125 Activated Carbon Filtration Systems, Flow Rates up to 11.1 GPM, Pipe Size 1 1/4 IN
Sales Channel: Dealer
Features
- High‑capacity activated carbon filtration for chlorine, taste, odor, and organic color reduction
- Premium coconut shell activated carbon for high adsorption capacity and clean performance
- Watts LOCKSMITH™ control valve with advanced electronic programming
- Automatic backwashing improves media performance and system efficiency
- Available media bed sizes from 1.5 to 3.0 cubic feet
- Peak dechlorination flow rates up to 11.1 GPM
- Corrosion‑resistant fiberglass‑reinforced plastic mineral tank
Watts LOCKSMITH™ ACL‑125 Series high‑capacity, automatic backwashing activated carbon filtration systems are designed for residential and light commercial point‑of‑use or point‑of‑entry applications where dechlorinated water is required. Using premium coconut shell activated carbon, the series effectively reduces chlorine as well as taste, odor, and color caused by organic contaminants.
Each system features the Watts LOCKSMITH control valve with advanced programmable functions and operational history tracking to ensure efficient performance and reliable backwashing. Available in multiple configurations with media bed sizes from 1.5 to 3.0 cubic feet and peak dechlorination flow rates up to 11.1 GPM, the ACL‑125 Series is constructed with corrosion‑resistant fiberglass‑reinforced plastic tanks and durable control valves.
To learn more visit: LOCKSMITH Dealer
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific ACL-125