AMZ

Commercial Automatic Backwashing Micro Z® Filter Systems for Sediment Reduction (3-40 Cu. Ft.), Pipe Size: 1 ½ to 3 IN

Sales Channel: Dealer

AMZ

Commercial Automatic Backwashing Micro Z® Filter Systems for Sediment Reduction (3-40 Cu. Ft.), Pipe Size: 1 ½ to 3 IN

Sales Channel: Dealer

  • IAPMO certified high-capacity Micro Z filter media. NSF/ANSI/CAN 61 and 372
  • Fully automatic time clock initiated control valves on 36" diameter systems and below
  • Sophisticated digital electronic controls that store operating history that can be accessed by the user
  • Fully adjustable backwash and flush cycles
  • Durable brass bodied control valves on 36" diameter systems and below for years of service
  • High flow 3" diaphragm valve nests on systems 42" in diameter and larger
  • Dry contact lock out switch for remote interface is standard
  • Highly corrosion resistant fiberglass tanks