AMZL
LOCKSMITH® AMZL Backwashing Micro Z® Filters for Sediment Reduction (2-20 Cu. Ft.), Pipe Size 1.5-2 IN
Sales Channel: Dealer
AMZL
LOCKSMITH® AMZL Backwashing Micro Z® Filters for Sediment Reduction (2-20 Cu. Ft.), Pipe Size 1.5-2 IN
Sales Channel: Dealer
Features
- Suitable for commercial sediment reduction applications
- Highly efficient, porous Micro Z granular filter media reduces backwash water waste volume and provides higher service flow rates
- Watts LOCKSMITH® exclusive electronic controller allows user-friendly programmable operation for application-specific required control
- Non-corrosive fiberglass tanks with thermoplastic inner liner
- Precision motor-driven control valve performs well under toughest conditions
Watts LOCKSMITH®
To learn more visit: LOCKSMITH
Models available from 1.5 to 2 IN connection sizes, with 2 to 20 Cu. Ft. media bed volumes.
| Model No. | Ordering Code | Description | Pipe Size (in.) |
|---|---|---|---|
| NM12FL150 | 68110935 | 2 Cubic Foot 1 1/2" Micro Z with Auto Backwash | 1.5 |
| NM14FL150 | 68110936 | 3 Cubic Foot 1 1/2" Micro Z with Auto Backwash | 1.5 |
| NM16FL150 | 68110937 | 4 Cubic Foot 1 1/2" Micro Z with Auto Backwash | 1.5 |
| NM18FL150 | 68110938 | 5 Cubic Foot 1 1/2" Micro Z with Auto Backwash | 1.5 |
| NM21FL150 | 68110939 | 7 Cubic Foot 1 1/2" Micro Z with Auto Backwash | 1.5 |
| NM24FL150 | 68110940 | 10 Cubic Foot 1 1/2" Micro Z with Auto Backwash | 1.5 |
| NM12FL200 | 68110942 | 2 Cubic Foot 2" Micro Z with Auto Backwash | 2 |
| NM14FL200 | 68110943 | 3 Cubic Foot 2" Micro Z with Auto Backwash | 2 |
| NM16FL200 | 68110944 | 4 Cubic Foot 2" Micro Z with Auto Backwash | 2 |
| NM18FL200 | 68110945 | 5 Cubic Foot 2" Micro Z with Auto Backwash | 2 |
| NM21FL200 | 68110946 | 7 Cubic Foot 2" Micro Z with Auto Backwash | 2 |
| NM24FL200 | 68110947 | 10 Cubic Foot 2" Micro Z with Auto Backwash | 2 |
| NM30FL200 | 68110948 | 15 Cubic Foot 2" Micro Z with Auto Backwash | 2 |
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Video - Watts LOCKSMITH - Setting Up Separate Source Backwash Function
Setting Up a Watts Locksmith Valve with Separate Source Backwash Function - Video
Runtime : Watch Now
Video - Watts LOCKSMITH - Setting Up Progressive Flow Softener
Setting Up a Progressive Flow Softener with Watts Locksmith Valve - Video
Runtime : Watch Now
Video - Watts LOCKSMITH - Setting Up Twin Alternating Softener System
Setting Up a Watts Locksmith Valve as a Twin Alternating Softener System - Video
Runtime : Watch Now
Video - Watts LOCKSMITH - Setting Up No Hard Water Bypass Valve
Setting Up a Watts Locksmith Valve with no hard water bypass valve - Video
Runtime : Watch Now
Video - Watts LOCKSMITH - Connecting to Chemical Feed Pump
Connecting a Watts Locksmith Valve to a Chemical Feed Pump - Video
Runtime : Watch Now
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific AMZL