AMZL-100
LOCKSMITH® AMZL‑100 Micro Z® Sediment Filtration Systems, Flow Rates 5-21 GPM, Pipe Size 1 IN
Sales Channel: Dealer
AMZL-100
LOCKSMITH® AMZL‑100 Micro Z® Sediment Filtration Systems, Flow Rates 5-21 GPM, Pipe Size 1 IN
Sales Channel: Dealer
Features
- Automatic backwashing media filtration for sediment removal
- High‑performance Micro Z® filter media for increased loading capacity
- Watts LOCKSMITH® control valve with advanced electronic programming
- Holds up to 2.8 times more solids than traditional sand media
- Reduced backwashing frequency and lower water consumption
- Optimized backwashing improves media cleaning efficiency
- 100% polymer water‑contact components resist corrosion
- Designed for residential and light commercial applications
- Available in peak service flow rates up to 21 GPM
- Engineered and tested for demanding environments
- Corrosion‑resistant tank construction
Watts LOCKSMITH® AMZL‑100 Series Micro Z® filtration systems are designed for residential and light commercial applications and available with peak service flow rates ranging from 5 to 21 GPM. These systems use high‑performance Micro Z filter media for sediment removal, delivering increased loading capacity and higher service flow rates compared to traditional sand filters. Micro Z media features a unique external surface with increased porosity, allowing the filter bed to hold up to 2.8 times more solids than sand and significantly reducing backwashing frequency and water consumption.
Each system is equipped with the Watts LOCKSMITH control valve featuring state‑of‑the‑art electronic programming to optimize backwashing efficiency. Constructed with high‑tech, 100% polymer water‑contact components, the valve is corrosion‑resistant and engineered for reliable performance in demanding environments.
To learn more visit: LOCKSMITH Dealer
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific AMZL-100