Backwashing Systems without Media
NX Series Backwashing Filters - No Media
Sales Channel: Dealer
Backwashing Systems without Media
NX Series Backwashing Filters - No Media
Sales Channel: Dealer
Features
- Backwashing filter systems provided without media so you can add your own media
- Gives you flexibility to include the type of filter media desired by your customers
- Includes control valve and by-pass
- Includes drain line flow control washer
NX Series Backwashing Filters are backwashing filter systems without media. The NX series comes complete with control valve and by-pass. Add your special media or blend that works best for your customers, and you'll save on shipping and reduce your inventory. Includes complete backwashing system; just add media. Includes drain line flow control washer (sized for approximately 12 gpm per square foot).
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Backwashing Systems without Media