NN10-L10F
Part of the CAL-100 Series
Sales Channel: Dealer
Ordering Code: 68112329
UPC: 737733062141
Lead Free: Not In Scope
pH Neutralizing Whole House System, 1.5 Cubic FT Media
This 1.5 cubic foot acidic water neutralizing system is designed for residential and light industrial use applications and features the Watts LOCKSMITH(TM) control valve. Watts acidic water neutralizing system stops the corrosion of metal components and fixtures within a plumbing system by neutralizing the acidic nature of supply water that has a pH of less than 7. This system uses a high-quality granular calcite media to accomplish the neutralization process. As low pH water flow down through the media bed it reacts with the calcite media and dissolves it. This causes the pH of the water to mover from an acidic state to a neutral state. The state-of-the-art computer programming increases efficiency for backwashing to clean media bed and saves water. The control valve is manufactured from high-tech materials and has been engineered and tested to perform in the most demanding environments.
Features
- Watts LOCKSMITH exclusive controller with a visual color screen for at-a-glance status offers advanced programmable features
- Complete whole house water treatment increases the pH of acidic water
- Corrosion resistant fiberglass mineral tank
- 2-12V relay outputs for increased configurability and ability to energize external equipment
| Specifications | |
|---|---|
| Backwash Flow Rate-GPM | 7.00 |
| Brand | Watts |
| By-Pass Type | Does Not Apply To Product |
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Control Valve Location | Top Mount |
| Control Valve Style | Digital |
| Control Valve Type | Time Clock |
| EAN | 737733062141 |
| Electrical Requirements | 100V-240V 50/60Hz |
| First Media Type | Calcite |
| Inlet Connection Size | 1 IN |
| Inlet Connection Thread Type | NPT |
| Inlet Connection Type | Male Threaded |
| Lead Free | Not In Scope |
| Media Filtration Application | Residential |
| Outlet Connection Size | 1 IN |
| Outlet Connection Thread Type | NPT |
| Outlet Connection Type | Male Threaded |
| Part Number | 68112329 |
| Series | CAL-100 |
| Tank Color | Almond |
| Tank Type | Fiberglass |
| Valve Body Material | Noryl |