FL
Commercial Automatic Backwashing Filox® Filter Systems for Iron, Hydrogen Sulfide and Manganese Reduction (4-40 Cu. Ft.), Pipe Size: 1 ½ to 3 IN
Sales Channel: Dealer
FL
Commercial Automatic Backwashing Filox® Filter Systems for Iron, Hydrogen Sulfide and Manganese Reduction (4-40 Cu. Ft.), Pipe Size: 1 ½ to 3 IN
Sales Channel: Dealer
Features
- Durable brass bodied control valve for years of service
- Fully automatic time clock initiated control valve
- Filox has highest flow rate of any iron removal media
- Filox media is IAPMO certified to NSF/ANSI/CAN 61 and 372
- Fully adjustable backwash and flush cycles
- Dry contact lock out switch for remote interface is standard
- Highly corrosion resistant fiberglass tanks
- Durable polypropylene lower distribution system
Series FL Commercial Automatic Backwashing Filox® Filter Systems are whole house filters for iron, hydrogen sulfide, and manganese reduction. They are available from 1 1/2 to 3 inch connection sizes, with 4 cu. Ft. to 40 cu. Ft. media bed volumes, and flow rates up to 60 GPM.
Models Available: NF16T2850NT, NF21-2850NT, NF21T3150NT, NF24-3150NT, NF24T3150NT, NF30-3150NT, NF42-DVN , NF48-DVN.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FL