FLL
LOCKSMITH® FLL Backwashing Filox® Filters for Iron, Hydrogen Sulfide and Manganese Reduction (2-20 Cu. Ft.), Pipe Size 1.5-2 IN
Sales Channel: Dealer
FLL
LOCKSMITH® FLL Backwashing Filox® Filters for Iron, Hydrogen Sulfide and Manganese Reduction (2-20 Cu. Ft.), Pipe Size 1.5-2 IN
Sales Channel: Dealer
Features
- Reduces red-staining iron, black-staining manganese, and unpleasant smelling hydrogen sulfide in water
- Filox has highest flow rate of any standard iron removal media
- Watts LOCKSMITH® exclusive electronic controller allows user-friendly programmable operation for application-specific required control
- Precision motor-driven control valve performs well under toughest conditions
Watts LOCKSMITH®
To learn more visit: LOCKSMITH
Models available from 1.5 to 2 IN connection sizes, with 2 to 20 Cu. Ft. media bed volumes.
| Model Number | Ordering Code | Description | Pipe Size (IN) |
| NF12FL150 | 68110905 | 2 Cubic Foot 1 1/2" Filox with Auto Backwash | 1.5 |
| NF14FL150 | 68110906 | 3 Cubic Foot 1 1/2” Filox with Auto Backwash | 1.5 |
| NF16FL150 | 68110907 | 4 Cubic Foot 1 1/2” Filox with Auto Backwash | 1.5 |
| NF18FL150 | 68110908 | 5 Cubic Foot 1 1/2” Filox with Auto Backwash | 1.5 |
| NF21FL150 | 68110909 | 7 Cubic Foot 1 1/2” Filox with Auto Backwash | 1.5 |
| NF12FL200 | 68110912 | 2 Cubic Foot 2” Filox with Auto Backwash | 2 |
| NF14FL200 | 68110913 | 3 Cubic Foot 2” Filox with Auto Backwash | 2 |
| NF16FL200 | 68110914 | 4 Cubic Foot 2” Filox with Auto Backwash | 2 |
| NF18FL200 | 68110915 | 5 Cubic Foot 2” Filox with Auto Backwash | 2 |
| NF21FL200 | 68110916 | 7 Cubic Foot 2” Filox with Auto Backwash | 2 |
| NF24FL200 | 68110917 | 10 Cubic Foot 2” Filox with Auto Backwash | 2 |
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Video - Watts LOCKSMITH - Setting Up No Hard Water Bypass Valve
Setting Up a Watts Locksmith Valve with no hard water bypass valve - Video
Runtime : Watch Now
Video - Watts LOCKSMITH - Connecting to Chemical Feed Pump
Connecting a Watts Locksmith Valve to a Chemical Feed Pump - Video
Runtime : Watch Now
Video - Watts LOCKSMITH - Setting Up Separate Source Backwash Function
Setting Up a Watts Locksmith Valve with Separate Source Backwash Function - Video
Runtime : Watch Now
Video - Watts LOCKSMITH - Setting Up Progressive Flow Softener
Setting Up a Progressive Flow Softener with Watts Locksmith Valve - Video
Runtime : Watch Now
Video - Watts LOCKSMITH - Setting Up Twin Alternating Softener System
Setting Up a Watts Locksmith Valve as a Twin Alternating Softener System - Video
Runtime : Watch Now
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FLL