FLLAIO-125
LOCKSMITH® FLLAIO-125 Series Filox® Whole House Iron Filter Systems, Pipe Size 1 1/4 IN
Sales Channel: Dealer
FLLAIO-125
LOCKSMITH® FLLAIO-125 Series Filox® Whole House Iron Filter Systems, Pipe Size 1 1/4 IN
Sales Channel: Dealer
Features
- Chemical‑free whole house water filtration
- Filox catalytic filtration media for oxidation and filtration
- Watts LOCKSMITH® control valve with advanced electronic programming
- Removes red staining iron
- Reduces hydrogen sulfide (rotten egg odor)
- Removes black staining manganese
- Natural air injection charges water with oxygen
- Oxygen oxidizes contaminants for effective removal
- Designed for residential whole‑house applications
- Available in multiple media capacities
Watts LOCKSMITH® FLLAIO-125 Series Filox® whole house iron filter systems provide a chemical‑free solution for removing red staining iron, rotten egg–smelling hydrogen sulfide, and black staining manganese from residential water supplies. These systems use a process called AIO (Air Injection Oxidization), which allows the natural air we breathe to charge the water with oxygen. Together the oxygen and contaminants are introduced onto the surface of our catalytic filtration media. The oxygen oxidizes the contaminants, allowing the media to effectively remove them from the water. The Filox media uses the injected oxygen to oxidize the contaminants and then traps the impurities.
Each system features the Watts LOCKSMITH control valve with advanced programmable features to support reliable, efficient operation. The FLLAIO‑125 Series is available in multiple media capacities to meet a range of whole‑house filtration needs.
To learn more visit: LOCKSMITH Dealer
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific FLLAIO-125