Non-Backwashing Carbon Filters
Wholes House Carbon Filters
Sales Channel: Dealer
Non-Backwashing Carbon Filters
Wholes House Carbon Filters
Sales Channel: Dealer
Features
- Non-backwashing carbon filters
- Removes chlorine, taste, and odors
- Reduces volatile organic compounds and total organic carbon
- Pipe size is 3/4 in. or 1 in.
Non-backwashing carbon filters are a great solution for a wide variety of water-related issues where backwashing is either restricted or not possible. Applications include dechlorination, taste and odor reduction, and VOC/TOC reduction. Standard pipe size offerings are 3/4 and 1 FNPT and head materials are Noryl and PVC.
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific Non-Backwashing Carbon Filters