NXL
LOCKSMITH® NXL Backwashing Systems without Media
NXL
LOCKSMITH® NXL Backwashing Systems without Media
Features
- Backwashing filter systems provided without media so you can add your own media
- Gives you flexibility to include the type of filter media desired by your customers
- Watts LOCKSMITH® exclusive electronic controller allows user-friendly programmable operation for application-specific required control
- Includes drain line flow control washer
Watts LOCKSMITH® Series NXL backwashing filters are backwashing filter systems without media. The NXL series comes complete with the LOCKSMITH exclusive control valve and bypass. Includes complete backwashing system; just add media. Includes drain line flow control washer (sized for approximately 12 gpm per square foot).
Models: NX12TL150, NX14TL150, NX16TL150, NX18TL150, NX21TL150, NX24TL150, NX30TL150, NX12TL200, NX14TL200, NX16TL200, NX18TL200, NX21TL200, NX24TL200, NX30TL200, NX36TL200
To learn more visit: LOCKSMITH
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Video - Watts LOCKSMITH - Setting Up No Hard Water Bypass Valve
Setting Up a Watts Locksmith Valve with no hard water bypass valve - Video
Runtime : Watch Now
Video - Watts LOCKSMITH - Setting Up Twin Alternating Softener System
Setting Up a Watts Locksmith Valve as a Twin Alternating Softener System - Video
Runtime : Watch Now
Video - Watts LOCKSMITH - Setting Up Progressive Flow Softener
Setting Up a Progressive Flow Softener with Watts Locksmith Valve - Video
Runtime : Watch Now
Video - Watts LOCKSMITH - Connecting to Chemical Feed Pump
Connecting a Watts Locksmith Valve to a Chemical Feed Pump - Video
Runtime : Watch Now
Video - Watts LOCKSMITH - Setting Up Separate Source Backwash Function
Setting Up a Watts Locksmith Valve with Separate Source Backwash Function - Video
Runtime : Watch Now
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific NXL