PWBWIRON15
Part of the PWBWIRON Series
Sales Channel: Wholesale
Ordering Code: 7100480
UPC: 098268743654
Lead Free: Not In Scope
Whole House Iron Hydrogen And Manganese Removal 1.5 Cubic Foot System
This 1.5 cubic foot whole house iron filter system is a unique chemical free approach to removing red staining iron, rotten egg smelling hydrogen sulfide, and black staining manganese from water. This system uses natural air to charge the water with oxygen. Together the oxygen and contaminants are introduced onto the surface of the catalytic filtration media. The media uses the oxygen to oxidize the contaminants and remove them from the water.
- No chemicals needed for regeneration
- High Flow rates with smaller system space requirements
- No bad tastes, odors or staining caused by iron, hydrogen sulfide or manganese
- Crystal clear water for drinking, bathing and cooking
Specifications | |
---|---|
Backwash Flow Rate-GPM | 8.00 |
Brand | Watts |
By-Pass Type | Plastic - Plastic Connection |
CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
CAProp65-InScope | Yes |
Control Valve Location | Top Mount |
Control Valve Style | Electronic |
Control Valve Type | Time Clock |
EAN | 098268743654 |
Electrical Requirements | 120 Volt AC 60 Hertz |
First Media Type | Filox |
Inlet Connection Size | 1 IN |
Inlet Connection Thread Type | NPT |
Inlet Connection Type | Male Threaded |
Lead Free | Not In Scope |
Media Filtration Application | Residential |
Outlet Connection Size | 1 IN |
Outlet Connection Thread Type | NPT |
Outlet Connection Type | Male Threaded |
Part Number | 7100480 |
Series | PWBWIRON |
Tank Color | Black |
Tank Type | Fiberglass |