PWCL
Pure Water LOCKSMITH® Activated Carbon Filtration Systems, Flow Rates up to 11.1 GPM, Pipe Size 1 1/4 IN
Sales Channel: Wholesale
PWCL
Pure Water LOCKSMITH® Activated Carbon Filtration Systems, Flow Rates up to 11.1 GPM, Pipe Size 1 1/4 IN
Sales Channel: Wholesale
Features
- Automatic backwashing activated carbon filtration system
- Reduces chlorine, taste, odor, and color caused by organic contaminants
- Watts LOCKSMITH® control valve with advanced electronic programming
- Premium coconut shell activated carbon for high adsorption capacity
- Available media bed sizes from 1.0 to 3.0 cubic feet
- Dechlorination flow rates up to 11.1 GPM
- Corrosion‑resistant fiberglass‑reinforced plastic mineral tank
- Designed for residential point‑of‑entry applications
Watts Pure Water LOCKSMITH® PWCL Series high‑capacity activated carbon filtration systems are designed for residential point‑of‑entry applications where dechlorinated water is required. These automatic backwashing systems use premium coconut shell activated carbon to effectively reduce chlorine as well as taste, odor, and color caused by organic contaminants. Available in multiple configurations with media bed sizes from 1 to 3 cubic feet and dechlorination flow rates up to 11.1 GPM, the series features corrosion‑resistant fiberglass‑reinforced plastic mineral tanks and durable control valves.
Each system is equipped with the Watts LOCKSMITH control valve, offering advanced programmable functionality and operational history tracking to ensure efficient performance and reliable backwashing. Durable valve construction ensures dependable operation in demanding commercial environments.
To learn more visit: Pure Water LOCKSMITH
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PWCL