PWFCAL15
Part of the PWFCAL Series
Sales Channel: Wholesale
Ordering Code: 7100695
UPC: 098268136685
Lead Free: YES
1.5 CU FT pH Neutralizing Whole House System, PWF Series, 7.5 GPM
This PWF series Acidic Water Neutralizing system with a 7.5 GPM peak service flow rate are designed for residential and light industrial use applications. Watts Acidic Water Neutralizing systems stop the corrosion of metal components and fixtures within a plumbing system by neutralizing the acidic nature of supply water that has a pH of less than7. These systems use a high quality granular calcite media to accomplish the neutralization process. As low pH water flow down through the media bed it reacts with the calcite media and dissolves it. This causes the pH of the water to mover from an acidic state to a neutral state. The state-of-the-art computer programming increases efficiency for backwashing to clean media bed and saves water. The PWF series control valve is manufactured from high-tech materials, the PWF Series valve has been engineered and tested to perform in the most demanding environments. It has built a reputation of being
Features
- Complete whole house water treatment increases the pH of acidic water
- PWF valve is one of the most reliable valve platforms in the industry
- These systems use a high quality granular calcite media to accomplish the neutralization process
- Eliminates the corrosion of plumbing and fixtures caused by low pH water
| Specifications | |
|---|---|
| Backwash Flow Rate-GPM | 7.50 |
| Brand | Watts |
| Brine Tank Color | Does Not Apply To Product |
| By-Pass Type | Plastic - Plastic Connection |
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Control Valve Location | Top Mount |
| Control Valve Style | Digital |
| Control Valve Type | Metered |
| Electrical Requirements | 110v |
| Inlet Connection Size | 1 IN |
| Inlet Connection Thread Type | NPT |
| Inlet Connection Type | Male Threaded |
| Lead Free | YES |
| Outlet Connection Size | 1 IN |
| Outlet Connection Thread Type | NPT |
| Outlet Connection Type | Male Threaded |
| Part Number | 7100695 |
| Series | PWFCAL |
| Service Flow Rate-GPM-15PSI Drop | 7.00 |
| Softener Application | Residential |
| Softener Type | Does Not Apply To Product |
| Tank Color | Black |
| Tank Type | Fiberglass |
| UPC | 098268136685 |
| Valve Body Material | Noryl |