PWFLAIO-IRON

Pure Water LOCKSMITH® Whole House Iron Filtration, Media Volumes from 1.0-2.0 Cubic Feet, Pipe Size 1 1/4 IN

Sales Channel: Wholesale

PWFLAIO-IRON

Pure Water LOCKSMITH® Whole House Iron Filtration, Media Volumes from 1.0-2.0 Cubic Feet, Pipe Size 1 1/4 IN

Sales Channel: Wholesale

  • Chemical‑free filtration removes iron, hydrogen sulfide, and manganese
  • Reduces red, black, and sulfur‑related staining and odors
  • Watts LOCKSMITH® control valve with advanced electronic programming
  • Uses natural air oxidation to activate catalytic filtration media
  • Catalytic media oxidizes and filters contaminants from the water
  • Available media bed sizes from 1.0 to 2.0 cubic feet
  • Automatic operation for consistent whole house treatment
  • Designed for residential whole house iron filtration applications
  • Reliable performance without the use of chemicals or additives