PWFLGAC
Pure Water LOCKSMITH® Whole‑House Activated Carbon Filtration Systems, Flow Rates from 4 to 14 GPM, Pipe Size 1 IN
Sales Channel: Wholesale
PWFLGAC
Pure Water LOCKSMITH® Whole‑House Activated Carbon Filtration Systems, Flow Rates from 4 to 14 GPM, Pipe Size 1 IN
Sales Channel: Wholesale
Features
- Activated carbon media reduces chlorine, taste, odors, organic chemicals, and sediment
- Provides whole‑house filtered water for drinking, bathing, and cooking
- Watts LOCKSMITH® control valve with advanced electronic programming
- Available in 4, 6, 8, 11, and 14 GPM peak service flow rates
- Efficient backwashing improves media cleaning and reduces water usage
- User‑friendly system design for residential and light industrial applications
- Corrosion‑resistant polymer water‑contact components for long‑term reliability
- Engineered and tested for dependable performance in demanding environments
Watts Pure Water LOCKSMITH® PWFLGAC Series activated carbon filtration systems are designed for residential and light industrial applications, offering peak service flow rates from 4 to 14 GPM. Using high‑quality activated carbon media, these systems effectively reduce chlorine, taste, odors, organic chemicals, and sediment to deliver clear, great‑tasting water for drinking, bathing, and cooking at every tap.
Each system features the Watts LOCKSMITH control valve with state‑of‑the‑art electronic programming that improves backwashing efficiency, cleans the media bed effectively, and helps conserve water. The control valve is manufactured from advanced, high‑tech materials and engineered to perform reliably in demanding environments. Corrosion‑resistant polymer construction of all water‑contact components ensures long‑term durability and dependable performance in whole‑house filtration applications.
To learn more visit: Pure Water LOCKSMITH
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PWFLGAC