PWFLMZ
Pure Water LOCKSMITH® Micro Z® Sediment Filtration Systems, Flow Rates from 5 to 21 GPM, Pipe Size 1 IN
Sales Channel: Wholesale
PWFLMZ
Pure Water LOCKSMITH® Micro Z® Sediment Filtration Systems, Flow Rates from 5 to 21 GPM, Pipe Size 1 IN
Sales Channel: Wholesale
Features
- Designed for residential and light industrial applications
- High‑performance Micro Z® filter media for sediment reduction
- Watts LOCKSMITH® control valve with advanced electronic programming
- Reduced backwashing frequency and lower water consumption
- Holds up to 2.8 times more solids than traditional sand media
- Available in 5 to 21 GPM peak service flow rate configurations
- Optimized backwashing improves media cleaning efficiency
- Corrosion‑resistant polymer water‑contact components for long‑term reliability
- Engineered and tested for dependable performance in demanding environments
Watts Pure Water LOCKSMITH® PWFLMZ Micro Z® Series sediment filtration systems are designed for residential and light industrial applications, offering peak service flow rates ranging from 5 to 21 GPM. These systems use high‑performance Micro Z filter media engineered to provide increased loading capacity and higher service flow rates compared to traditional sand filters. The Micro Z media’s unique external surface delivers increased porosity, allowing the filter bed to hold up to 2.8 times more solids than sand and significantly reducing backwashing frequency and water consumption.
Each system is equipped with the Watts LOCKSMITH control valve featuring advanced electronic programming to improve backwashing efficiency and overall system performance. All water‑contact components are constructed from corrosion‑resistant polymer materials to ensure long‑term durability and reliable operation in demanding environments.
To learn more visit: Pure Water LOCKSMITH
Approval/Certification Information
For product-specific approval information, please refer to the product’s specification sheet (see literature section above) or ask a Watts representative. Some certification agencies allow you to search by product name and brand.
Literature
Select a Model
Select options below to identify the UPC, Order Code, and Repair Kit for a specific PWFLMZ