PWFMZ1
Part of the PWFMZ Series
Sales Channel: Wholesale
Ordering Code: 7100691
UPC: 098268136487
Lead Free: YES
1 Cubic Ft MicroZ Whole House System, PWF Series, 5 To 9 GPM
This PWF series MicroZ system with a 5 - 9 GPM peak service flow rate are designed for residential and light industrial use applications. Watts MicroZ systems for sediment removal use our high performance MicroZ filter media to provide increased loading capacities and higher service flow rates. MicroZ's unique external surface offers increased porosity to out perform san filters by reducing water consumption. A MicroZ filter bed holds 2.8 times the amount of solids a sand bed holds, reducing backwashing requirements by almost three times. This unit uses components that are NSF 61 listed. The state-of-the-art computer programming increases efficiency for backwashing to clean media bed and saves water. The PWF series control valve is manufactured from high-tech materials, the PWF Series valve has been engineered and tested to perform in the most demanding environments. It has built a reputation of being one of the most reliable valve platforms in the industry. All surfaces contacted by w
- Complete whole house water treatment reduces sediment, dirt, rust and particles
- PWF valve is one of the most reliable valve platforms in the industry
- MicroZ's unique external surface offers increased porosity to out perform san filters by reducing water consumption. A MicroZ filter bed holds 2.8 times the amount of solids a sand bed holds, reducing backwashing requirements by almost three times
- MicroZ filter bed holds 2.8 times the amount of solids a sand bed holds, reducing backwashing requirements by almost three times
Specifications | |
---|---|
Backwash Flow Rate-GPM | 5.30 |
Brand | Watts |
Brine Tank Color | Does Not Apply To Product |
Buy American Act Compliant | NO |
By-Pass Type | Plastic - Plastic Connection |
CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
CAProp65-InScope | Yes |
Control Valve Location | Top Mount |
Control Valve Style | Digital |
Control Valve Type | Metered |
EAN | 098268136487 |
Electrical Requirements | 110v |
Inlet Connection Size | 1 IN |
Inlet Connection Thread Type | NPT |
Inlet Connection Type | Male Threaded |
Lead Free | YES |
Outlet Connection Size | 1 IN |
Outlet Connection Thread Type | NPT |
Outlet Connection Type | Male Threaded |
Part Number | 7100691 |
Series | PWFMZ |
Service Flow Rate-GPM-15PSI Drop | 5.00 |
Softener Application | Residential |
Softener Type | Does Not Apply To Product |
Tank Color | Black |
Tank Type | Fiberglass |
Valve Body Material | Noryl |