PWM30101M10
Part of the PWM Series
Sales Channel: Wholesale
Ordering Code: 7100782
UPC: 098268024685
Lead Free: YES
MicroZ Backwashing System
This is a highly effective, automatic backwashing, media filtration system for the removal of sediment and suspended solids from the water. It is suitable for commercial applications with peak flow rates up to 251 gallons per minute and has a media bed size of 40 cubic feet. The mineral tank is constructed of corrosion resistant fiberglass reinforced plastic and has a 48 inch diameter. This system has a 3 inch FNPT inlet and outlet and a 2 inch MNPT drain connection. The workhorse of this system is its specialized sediment filtration media, which has a nominal particle size removal of 3-5 micron. This media along with the tank and system control valve are NSF and ANSI certified. This system is designed for point of use or point of entry applications where filtered water is required.
Features
- Specialized filtration media with three micron nominal particle size removal
- High flow 3 inch diaphragm valve nests
- Fully adjustable backwash and flush cycles
- Corrosion resistant fiberglass mineral tank
| Specifications | |
|---|---|
| Backwash Flow Rate-GPM | 200.00 |
| Brand | Watts |
| By-Pass Type | No By-Pass |
| CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
| CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
| CAProp65-InScope | Yes |
| Control Valve Location | DVN |
| Control Valve Style | Electronic |
| Control Valve Type | Metered |
| Electrical Requirements | 120 volt 60 hertz |
| First Media Type | MicroZ |
| Inlet Connection Size | 3 IN |
| Inlet Connection Thread Type | NPT |
| Inlet Connection Type | Female Threaded |
| Lead Free | YES |
| Media Filtration Application | Commercial |
| Outlet Connection Size | 3 IN |
| Outlet Connection Thread Type | NPT |
| Outlet Connection Type | Female Threaded |
| Part Number | 7100782 |
| Series | PWM |
| Tank Color | Almond |
| Tank Type | Fiberglass |
| UPC | 098268024685 |
| Valve Body Material | Does Not Apply To Product |