PWM30151J10
Part of the PWM Series
Sales Channel: Wholesale
Ordering Code: 7100008
UPC: 098268558593
Lead Free: YES
36 IN Almond Sediment Removal Filtration System
This is a highly effective, automatic backwashing, media filtration system for the removal of sediment and suspended solids from the water. It is suitable for commercial applications with peak flow rates up to 141 gallons per minute and has a media bed size of 20 cubic feet. The mineral tank is constructed of corrosion resistant fiberglass reinforced plastic and has a 36 inch diameter. This system has a 3 IN FNPT inlet and outlet and a 2 IN MNPT drain connection. The workhorse of this system is its specialized sediment filtration media, which has a nominal particle size removal of 3-5 micron. This media along with the tank and system control valve are NSF and ANSI certified. The digital control valve stores key operational history and is constructed of durable brass. This system is designed for point of use or point of entry applications where filtered water is required.
Features
- Specialized filtration media with three micron nominal particle size removal
- Durable brass body control valve
- Digital valve controller stores key operational history
- Corrosion resistant fiberglass mineral tank
| Specifications | |
|---|---|
| Backwash Flow Rate-GPM | 100.00 |
| Brand | Watts |
| By-Pass Type | Does Not Apply To Product |
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| Control Valve Location | Top Mount |
| Control Valve Style | Electro-Mechanical |
| Control Valve Type | Time Clock |
| Electrical Requirements | 115v |
| First Media Type | MicroZ |
| Inlet Connection Size | 3 IN |
| Inlet Connection Thread Type | NPT |
| Inlet Connection Type | Female Threaded |
| Lead Free | YES |
| Media Filtration Application | Commercial |
| Outlet Connection Size | 3 IN |
| Outlet Connection Thread Type | NPT |
| Outlet Connection Type | Female Threaded |
| Part Number | 7100008 |
| Series | PWM |
| Tank Color | Almond |
| Tank Type | Fiberglass |
| UPC | 098268558593 |
| Valve Body Material | Brass |