PWML

Pure Water LOCKSMITH® Media Filtration Systems, Flow Rates up to 15 GPM, Pipe Size 1 1/4 IN

Sales Channel: Wholesale

PWML

Pure Water LOCKSMITH® Media Filtration Systems, Flow Rates up to 15 GPM, Pipe Size 1 1/4 IN

Sales Channel: Wholesale

  • Automatic backwashing media filtration system
  • Reduces sediment and suspended solids from water
  • Watts LOCKSMITH® control valve with advanced electronic programming
  • Specialized filtration media with 3–5 micron nominal particle removal
  • Available media bed sizes from 1.0 to 2.0 cubic feet
  • Peak service flow rates up to 15 GPM
  • Digital control valve stores key operational history
  • Corrosion‑resistant fiberglass‑reinforced plastic mineral tank
  • Designed for residential point‑of‑entry applications