ADWU-D
Part of the ADWU Series
Sales Channel: Dealer
Ordering Code: 68100419
UPC: 098268313598
Lead Free: YES
Two Stage Under Counter Water Filtration System with Chrome Faucet
This Watts two stage water filtration system is designed for easy installation. It comes complete with a fully assembled unit with filter housings, a hardware installation kit for quick and easy installation, and a long-reach chrome lead-free faucet to deliver great tasting water. Filter cartridges are sold separately to allow for customization of the unit with the filter cartridge of choice to best suit the application needs.
Features
- Chrome long reach faucet
- Filters sold separately
- Installation hardware kit for typical hook-up
- Easy installation using only basic tools
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| Drinking Water Application | Residential |
| Drinking Water System Style | Standard |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 100 |
| Minimum Temperature-Fahrenheit | 40 |
| Number Of Stages | 2 |
| Part Number | 68100419 |
| Series | ADWU |
| UPC | 098268313598 |