ADWU-DM
Discontinued
Part of the ADWU Series
Sales Channel: Dealer
Ordering Code: 68100421
UPC: 098268313635
Lead Free: YES
Two Stage Under Counter Water Filtration System with Water Meter and Chrome Faucet
This Watts two stage water filtration system with water meter is designed for easy installation. It comes complete with a fully assembled unit with filter housings and water meter valve, a hardware installation kit for quick and easy installation, and a long-reach chrome lead-free faucet to deliver great tasting water. Filter cartridges are sold separately to allow for customization of the unit with the filter cartridge of choice to best suit the application needs. The built-in water meter valve shuts off the water supply when the filters have reached their capacity, ensuring high quality drinking water.
Features
- Chrome long reach faucet
- Filters sold separately
- Installation hardware kit for typical hook-up
- Automatic water meter shutoff valve
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-CancerRiskSubstance | Formaldehyde |
| CAProp65-InScope | Yes |
| Drinking Water Application | Residential |
| Drinking Water System Style | Standard |
| EAN | 098268313635 |
| Lead Free | YES |
| Maximum Temperature-Fahrenheit | 100 |
| Minimum Temperature-Fahrenheit | 40 |
| Number Of Stages | 2 |
| Part Number | 68100421 |
| Series | ADWU |