GTS450S-NAGF-MT
Part of the GTS450 Series
Sales Channel: Dealer
Ordering Code: WP500472
UPC: 098268315059
Lead Free: YES
4 Stage Reverse Osmosis System with Metal Tank and Non Air Gap Faucet
This four stage reverse osmosis system fits nicely under a kitchen sink providing great tasting water for the whole family. Filtration stages include a sediment filter for dirt, rust and other sediment contaminants, and carbon block pre-filter reduces chlorine, taste and odor. A 50 GPD reverse osmosis membrane, which is the heart of the RO system, filters out particles as small as 1/10,000 of a micron and a final stage polishing filter for fresh tasting water every time. This RO system comes complete with quick connect fittings for easy installation, a 3 gallon water storage tank and a non air gap reverse osmosis faucet. Recommended inlet water pressure is 40 psi with maximum water hardness of 15 GPG.
Features
- 50 GPD membrane
- 3 gallon metal storage tank
- Reverse osmosis non-air gap faucet
- Quick connect fittings for easy installation and maintenance
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| Lead Free | YES |
| Maximum RO Production | 50 |
| Maximum Temperature-Fahrenheit | 100 |
| Minimum Temperature-Fahrenheit | 40 |
| Number Of Stages | 4 |
| Part Number | WP500472 |
| Reverse Osmosis System Style | Standard Housings |
| Series | GTS450 |
| UPC | 098268315059 |