GTS550S-NAGF-PT
Discontinued - Replaced By: GTS550S-NAGF-MT
Part of the GTS550 Series
Sales Channel: Dealer
Ordering Code: WP500384
UPC: 098268315288
Lead Free: YES
5 Stage Reverse Osmosis System With Plastic Tank And Non Air Gap Faucet
This five stage reverse osmosis system fits under the kitchen sink and provides great tasting water for the whole family. Filtration stages include a sediment filter for dirt, rust and other sediment contaminants, and two carbon block pre-filters to reduces chlorine, taste and odor. A reverse osmosis membrane, which is the heart of the RO system, filters out particles as small as 1/10,000 of a micron and a final stage polishing filter for fresh tasting water every time. This RO system comes complete with quick connect fittings for easy installation, a 3 gallon water storage tank and a non air gap reverse osmosis faucet. Recommended inlet water pressure is 40 psi with maximum water hardness of 15 GPG.
Features
- 50 GPD membrane
- 3 gallon plastic storage tank
- Reverse osmosis non-air gap faucet
- Quick connect fittings for easy installation and maintenance
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| EAN | 098268315288 |
| Lead Free | YES |
| Part Number | WP500384 |
| Series | GTS550 |