PWCBTPFAS1
Part of the PWDWTPFAS1 Series
Sales Channel: Dealer, Wholesale
Ordering Code: 7101117
UPC: 098268624298
Lead Free: YES
Quick-Change Total PFAS Reduction Replacement Filter Cartridge
This quick-change Total PFAS reduction filter is designed to fit the Pure Water model number PWDWTPFAS1 under counter water filtration system. With a 2.5 GPM flow rate, the PWDWTPFAS1 system is certified to reduce Total PFAS, lead, micro-plastics, asbestos, cyst, chlorine taste, odor, sand, silt, dirt, and rust. This replacement Total PFAS reduction filter includes 3,200 gallon capacity and is designed for quick and easy filter replacements with just a quarter turn. For best results, it should be changed every 6 months or 3,200 gallons.
Features
- Certified to reduce Total PFAS, lead, cysts, asbestos, micro-plastics, chlorine, sediment, taste, and odor when used in Pure Water system PWDWTPFAS1
- Easily disconnects and connects from the unit by a simple quarter-turn
- High flow rate filter cartridge
- Replace filter cartridge every 6 months or 3,200 gallons
Specifications | |
---|---|
Brand | Watts |
CAProp65-InScope | No |
EAN | 098268624298 |
Filter Size | Does Not Apply To Product |
Filter Type | Carbon Block |
Lead Free | YES |
Maximum Flow Rate-GPM | 2.50 |
Maximum Temperature-Fahrenheit | 100 |
Micron Rating-Nominal | 0.50 |
Minimum Temperature-Fahrenheit | 35 |
Part Number | 7101117 |
Series | PWDWTPFAS1 |