PWFPKKCZW
Part of the PWFPKKCZW Series
Sales Channel: Wholesale
Ordering Code: 7100119
UPC: 098268561500
Lead Free: YES
Lead Free Kwik-Change Zero Waste Reverse Osmosis Master Replacement Filter Change Kit
This Kwik-Change zero waste reverse osmosis annual replacement filter pack includes one Kwik-Change carbon block yellow label filter, one Kwik-Change reverse osmosis membrane green label filter and one Kwik change final polishing blue label filter. The five micron carbon block filter reduces chlorine, objectionable tastes and odors. The 60 gallons per day semi permeable membrane which effectively reduces total dissolved solids and sodium as well as a wide range of contaminants such as arsenic, lead, perchlorate, chromium, copper, radium and protozoan cysts, giardia and cryptosporidium. The heart of the reverse osmosis system reduces impurities down to 1/10,000 of a micron. The GAC filter is a final polishing filter.
Features
- High quality Kwik-Change carbon block identified by yellow label
- High quality Kwik-Change 60 Gallons per day membrane
- High quality Kwik-Change final polishing filter
- Easy to change parts
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-CancerRiskSubstance | 1,3 Butadiene |
CAProp65-DevelopRiskSubstance | 1,3 Butadiene |
CAProp65-InScope | Yes |
EAN | 098268561500 |
Filter Size | 13 IN |
Filter Type | Filter Pack |
Lead Free | YES |
Maximum Flow Rate-GPM | 9999.00 |
Maximum Temperature-Fahrenheit | 140 |
Minimum Temperature-Fahrenheit | 40 |
Part Number | 7100119 |
Series | PWFPKKCZW |