PWHC4040051
Part of the PWHC40 Series
Sales Channel: Wholesale
Ordering Code: 7101137
UPC: 737733054382
Lead Free: YES
10K GPD 230V Heavy-Duty Commercial Reverse Osmosis System
The PWHC4040051 is a low-energy reverse osmosis system designed for heavy-duty commercial use, delivering up to 10,000 gallons per day of purified water. Built on a durable powder-coated frame, it?s ideal for applications such as boiler feed, food and beverage, pharmaceuticals and medical, hotels, hospitals, universities, municipal water treatment, mining water. This premium RO filtration system includes a pre-filter pressure gauge, multistage centrifugal pump, low-pressure protection with microprocessor auto reset, and a digital controller with various control options. It also features liquid-filled pump pressure gauges, FRP pressure vessels with ultra-low energy membranes, product, reject, and recycle flow meters, and a total dissolved solids monitor for real-time water quality tracking. Engineered for reliability and efficiency, the PWHC4040051 offers advanced filtration and control in a compact, easy-to-integrate design that operates on 230V, seamlessly connecting to commercial-grade electrical infrastructure and delivering dependable performance in demanding water purification environments.
Features
- Ultra-low energy membrane in 300 psi FRP high-pressure membrane housing
- Powder coated support frame
- Multi-stage pump motor
- Digital microprocessor-based controller with 2 line, 20 character LCD backlit display
- Adjustable recovery with ultra-high capacity
- Operates on 230V electrical supply
- Pressure vessel made of fiberglass-reinforced plastic (FRP)
| Specifications | |
|---|---|
| Brand | Watts |
| CAProp65-CancerRiskSubstance | Lead |
| CAProp65-DevelopRiskSubstance | Lead |
| CAProp65-InScope | Yes |
| Controller Style | Digital |
| EAN | 737733054382 |
| Lead Free | YES |
| Maximum RO Production | 10000 GPD |
| Maximum Temperature-Fahrenheit | 85 |
| Minimum Temperature-Fahrenheit | 40 |
| Number Of Stages | 5 |
| Part Number | 7101137 |
| Reverse Osmosis Application | Commercial |
| Reverse Osmosis System Style | Floor Mount |
| Series | PWHC40 |
| Voltage | 230 V |