PWILGAC10
Part of the PWIL Series
Sales Channel: Wholesale
Ordering Code: 7100454
UPC: 098268567526
Lead Free: YES
10 IN Inline Granular Activated Carbon Filter
This 10 inch granular activated carbon (GAC) inline water filter is perfect for a final polishing filter that is used as the water is leaving the storage tank on its way up to the faucet applications on reverse osmosis systems or as a stand alone ice maker filter. The filter has a 1/4 inch FNPT connection. This filter should be replaced approximately every six months for best results.
Features
- 10 inch inline filter perfect for final polishing applications
- Granular activated carbon filter
- Can be used on filtration systems or ice maker filter
- Reduces chlorine taste and odor as we all lime, scale and sediment
| Specifications | |
|---|---|
| Brand | Watts |
| Buy American Act Compliant | NO |
| CAProp65-InScope | No |
| Filter Size | 2 IN x 2 IN x 10 IN |
| Filter Type | Inline |
| Lead Free | YES |
| Maximum Flow Rate-GPM | 0.75 |
| Maximum Temperature-Fahrenheit | 100 |
| Micron Rating-Nominal | 50.00 |
| Minimum Temperature-Fahrenheit | 40 |
| Part Number | 7100454 |
| Series | PWIL |
| UPC | 098268567526 |