PWILGAC6
Part of the PWIL Series
Sales Channel: Wholesale
Ordering Code: 7100453
UPC: 098268567519
Lead Free: YES
6 IN Inline Granular Activated Carbon Filter
This 6 inch granular activated carbon (GAC) inline water filter is perfect for a final polishing filter that is used as the water is leaving the storage tank on its way up to the faucet applications on reverse osmosis systems or as a stand alone ice maker filter. The filter has a 1/4 inch FNPT connection. This filter should be changed approximately every six months for best results.
Features
- 6 IN Inline filter perfect for final polishing applications
- Filter is perfect for the final polishing applications on a reverse osmosis systems or as a stand alone ice maker filter
- Reduces chlorine taste and odor
- 1/4 Inch FNPT connection
Specifications | |
---|---|
Brand | Watts |
CAProp65-InScope | No |
EAN | 098268567519 |
Filter Size | 2 IN x 6 IN |
Filter Type | Inline |
Lead Free | YES |
Maximum Flow Rate-GPM | 0.75 |
Maximum Temperature-Fahrenheit | 100 |
Micron Rating-Nominal | 50.00 |
Minimum Temperature-Fahrenheit | 40 |
Part Number | 7100453 |
Series | PWIL |