PWILGACCAL10
Part of the PWIL Series
Sales Channel: Wholesale
Ordering Code: 7100456
UPC: 098268567540
Lead Free: YES
10 In Inline Granular Activated Carbon Calcite Filter
This 10 inch granular activated carbon (GAC) calcite inline filter cartridge can be utilized in different applications to correct low pH levels as well as effectively reduce chlorine taste and odor. Calcite is a natural mineral which dissolves in acidic water to raise its pH levels to neutral.
Features
- 10 IN Inline filter perfect for final polishing applications
- Granular activated carbon filter
- Used to correct low Ph levels
- Reduces chlorine taste and odor as we all lime, scale and sediment
Specifications | |
---|---|
Brand | Watts |
Buy American Act Compliant | NO |
CAProp65-CancerRiskSubstance | Unspecified - Short Warning |
CAProp65-DevelopRiskSubstance | Unspecified - Short Warning |
CAProp65-InScope | Yes |
EAN | 098268567540 |
Filter Size | 2 IN x 10 IN |
Filter Type | Inline |
Lead Free | YES |
Maximum Flow Rate-GPM | 0.75 |
Maximum Temperature-Fahrenheit | 100 |
Micron Rating-Nominal | 50.00 |
Minimum Temperature-Fahrenheit | 40 |
Part Number | 7100456 |
Series | PWIL |