PWILGACPH10
Part of the PWIL Series
Sales Channel: Wholesale
Ordering Code: 7100455
UPC: 098268567533
Lead Free: YES
10 IN Inline Granular Activated Carbon Phosphate Filter
This 10 inch granular activated carbon (GAC) phosphate inline filter cartridge effectively reduces chlorine taste and odor as well as lime, scale and sediment from the drinking water. The filter has a 1/4 inch FNPT connection. This filter should be changed approximately every six months for best results.
Features
- 10 IN Inline filter perfect for final polishing applications
- 1/4 IN FNPT connection
- Reduces chlorine taste and odor as we all lime, scale and sediment
- Change approximately every six months for best results
Specifications | |
---|---|
Brand | Watts |
CAProp65-InScope | No |
EAN | 098268567533 |
Filter Size | 2 x 10 |
Filter Type | Inline |
Lead Free | YES |
Maximum Flow Rate-GPM | 0.75 |
Maximum Temperature-Fahrenheit | 100 |
Micron Rating-Nominal | 50.00 |
Minimum Temperature-Fahrenheit | 40 |
Part Number | 7100455 |
Series | PWIL |